Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | S | SAE port |
| Port Size | SAE#8 | SAE#8 |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | 3 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Extra rod projection IN | 0.25 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5F-2.00X2.50-N-1.00-4-S-H-N-3 | |
| Model Code 2 | -3-HA0EY0 | |
| Net stroke length | 2.50 | 2.50 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 9.625 | |
| Product length mm | 244.475 | |
| Product width in | 5.125 | |
| Product width mm | 130.175 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | SAME AS DESIGN#HA0DTJ EXCEPT S | SAME AS DESIGN#HA0DTJ EXCEPT S |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |