Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA0FDC
CYLINDER NZ B3.25 R1.38 S3.125 IN M10
HA0FDC
Where to buy
Export PDF
Tools
Add to comparison
HA0FDC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.500
Product height mm
114.300
Product length in
13.630
Product length mm
346.202
Product width in
4.500
Product width mm
114.300