Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | K | 5.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Rod material | B | Case hardened |
| Port Type | 5 | NFPA Standard SAE/UN |
| Port Size | SAE#12 | SAE#12 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 7.50 | 7.50 inch |
| Model Code 1 | NZ10KM5N5YA07800-HA0FLF | |
| Net stroke | 7.50 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | Y | Head 3 cap 4 |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 19.950 | |
| Product length mm | 506.730 | |
| Product width in | 6.500 | |
| Product width mm | 165.100 | |
| Rod end flats | 2 FLATS | 2 flats |
| Seal type | N | Normal |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
