Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA0FM6
CYLINDER N5 B1.50 R1.00 S14.000 IN M17
HA0FM6
Where to buy
Export PDF
Tools
Add to comparison
HA0FM6
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
20.750
Product length mm
527.050
Product width in
5.000
Product width mm
127.000
Sub brand
HYDRO-LINE
Hydro-Line