Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 31 | Double rod rectangular flange |
| Rod material | B | Case hardened |
| Port Type | 5 | NFPA Standard SAE/UN |
| Port Size | SAE#8 | SAE#8 |
| Cushion location | A | Non cushioned |
| Customer part number | 5480052 | |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 0.50 | 0.50 inch |
| Model Code 1 | NZ31EH2X5YA00800-HA0FSY | |
| Net stroke | 0.50 | |
| Paint specification | 7632 | Black flat enamel |
| Port location | Y | Head 3 cap 4 |
| Rod end flats | 2 FLATS | 2 flats |
| Seal Type | X | Custom seal |
| Second rod end type | 4 | Full UN thread |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 800 |
