Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA0FTF
CYLINDER N5 B2.00 R1.38 S0.470 IN M07
HA0FTF
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HA0FTF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
7.595
Product length mm
192.913
Product width in
5.125
Product width mm
130.175
Sub brand
HYDRO-LINE
Hydro-Line