Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | K | 5.00 inch |
| Mounting style | 07 | Head rectangular flange |
| Rod material | B | Case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.750 | NPTF-0.750 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 2.00 | 2.00 inch |
| Model Code 1 | NZ07KM2N1KA02000-HA0G0Y | |
| Net stroke | 2.00 | |
| Port location | K | Head 1 cap 1 |
| Product height in | 5.500 | |
| Product height mm | 139.700 | |
| Product length in | 8.300 | |
| Product length mm | 210.820 | |
| Product width in | 7.600 | |
| Product width mm | 193.040 | |
| Rod end flats | 2 FLATS | 2 flats |
| Seal Type | N | Normal |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 1200 |