Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA0GTF
CYLINDER NZ B2.50 R1.38 S36.000 IN MT9
HA0GTF
Where to buy
Export PDF
Tools
Add to comparison
HA0GTF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
44.530
Product length mm
1131.062
Product width in
5.600
Product width mm
142.240