Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Mounting style | 11 | Cap spherical bearing |
| Rod material | RS | Stainless steel 17-4 |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.750 | NPTF-0.750 |
| Cushion location | W | Cushion head 3 cap 3 |
| First Rod End Type | 2 | Short female UN thread |
| Gross stroke | 13.00 | 13.00 inch |
| Model Code 1 | NZ11HL2N1KW130RS-HB00A1 | |
| Net stroke | 13.00 | |
| Paint specification | 7632 | Black flat enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 23.550 | |
| Product length mm | 598.170 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Rod end flats | 2 FLATS | 2 flats |
| SEAL TYPE | N | Normal |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 1750 |
