Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 2.00 | 2.00 inch |
| Mounting style | CS | Spherical bearing |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head port location | 1 | Head port location1 |
| Cap port location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer end thread length | 0.9 | 0.9 |
| Customer end thread size | M16X1.5 | M16X1.5 |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5CS-2.00X5.90-N-1.38-2M-S-H-N | |
| Model Code 2 | -1-1-HB00SY | |
| Net stroke length | 5.90 | 5.90 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 14.425 | |
| Product length mm | 366.395 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 2200 |
