Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | G | Head rectangular |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port Type | X | Custom port |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer end thread length | 1.25 | 1.25 |
| Customer end thread size | 1.000-14 | 1.000-14 |
| Customer part number | 951613 | |
| Drainback location | 2 | Drainback location 2 |
| First rod end type | 2M | Male modified |
| Model Code 1 | N5XGD-3.25X0.39-N-1.38-2M-X-X- | |
| Model Code 2 | X-1-1-HB0177 | |
| Net stroke length | 0.39 | 0.39 inch |
| Rod flats | 2 FLATS | 2 flats |
| Second rod end type | 2 | Male, small (standard) |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
