Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | H | 4.00 inch |
| Mounting style | 01 | Side lug |
| Rod material | B | Case hardened |
| Port type | 1 | Standard NPTF |
| Port size | NPTF-0.750 | NPTF-0.750 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 6.50 | 6.50 inch |
| Model Code 1 | NZ01HL5T1WA06800-HB01FJ | |
| Net stroke | 6.50 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | W | Head 3 cap 3 |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 16.500 | |
| Product length mm | 419.100 | |
| Product width in | 8.500 | |
| Product width mm | 215.900 | |
| Rod end flats | 2 FLATS | 2 flats |
| Seal type | T | High temperature |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000.00 |
