Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 5.00 | 5.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port type | T | SAE#12 port |
| Port size | SAE#12 | SAE#12 |
| Head port location | 1 | Head port location1 |
| Cap port location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer end thread length | 2.25 | 2.25 |
| Customer end thread size | 1.500-12 | 1.500-12 |
| Customer part number | PHC0038 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5C-5.00X26.00-B-2.50-4M-T-H-N | |
| Model Code 2 | -1-1-HB0246 | |
| Net stroke length | 26.00 | 26.00 inch |
| Paint specification | 6001143 | Dura plate epoxy |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 39.750 | |
| Product length mm | 1009.650 | |
| Product width in | 6.500 | |
| Product width mm | 165.100 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |
