Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | A | Side lug |
| Rod seal | N | Carboxylated lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | T | SAE#12 port |
| Port size | SAE#12 | SAE#12 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 599494-01 | |
| Double rod end | NO | Single rod |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5A-4.00X7.50-B-1.75-2-T-N-N-1 | |
| Model Code 2 | -1-HB1009T | |
| Net stroke length | 7.50 | 7.50 inch |
| Paint specification | 7632 | Black paint |
| Rod flats | 2 FLATS | 2 flats |
| SERIES | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |