Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | G | Head rectangular |
| Rod seal | N | Carboxylated lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | S | SAE port |
| Port size | SAE#6 | SAE#6 |
| Head Port Location | X | Custom head port location |
| Cap Port Location | X | Custom cap port location |
| Cushion location | B | Cushioned both ends |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5G-2.50X4.47-B-1.38-2-S-N-N-X | |
| Model Code 2 | -X-HB100ER | |
| Net stroke length | 4.47 | 4.47 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 11.720 | |
| Product length mm | 297.688 | |
| Product width in | 5.375 | |
| Product width mm | 136.525 | |
| Rod flats | 2 FLATS | 2 flats |
| SERIES | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |