Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | D | 2.00 inch |
| Mounting style | XX | Custom mount |
| Rod material | B | Case hardened |
| Port type | 4 | Oversize SAE/UN |
| Port size | SAE#10 | SAE#10 |
| Cushion location | A | Non cushioned |
| Customer part number | B-13356 | |
| Extra rod projection | 04 | 0.25 Inch extra rod length |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 2.50 | 2.50 inch |
| Model Code 1 | NZXXDE2X44A02804-HB100KU | |
| Net stroke | 2.50 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | 4 | Head 4 cap 4 |
| Rod end flats | 2 FLATS | 2 flats |
| Seal type | X | Custom seal |
| Second rod end type | 4 | Full UN thread |
| SERIES | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |