Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB100UG
CYLINDER NZ B4.00 R1.75 S18.000 IN M10
HB100UG
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HB100UG
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
29.800
Product length mm
756.920
Product width in
5.000
Product width mm
127.000