Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB103NM
CYLINDER NZ B5.00 R3.00 S58.625 IN M09
HB103NM
Where to buy
Export PDF
Tools
Add to comparison
HB103NM
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.500
Product height mm
139.700
Product length in
64.925
Product length mm
1649.095
Product width in
7.600
Product width mm
193.040