Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB103TC
CYLINDER N5 B7.00 R3.00 S28.000 IN M11
HB103TC
Where to buy
Export PDF
Tools
Add to comparison
HB103TC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.500
Product height mm
190.500
Product length in
35.300
Product length mm
896.620
Product width in
7.500
Product width mm
190.500
Sub brand
HYDRO-LINE
Hydro-Line