NZ15HL5N7KR29740-HB103TD
HB103TD
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Product height in | | 4.500 |
| Product height mm | | 114.300 |
| Product length in | | 35.430 |
| Product length mm | | 899.922 |
| Product width in | | 6.250 |
| Product width mm | | 158.750 |