Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB103YT
CYLINDER N5 B2.00 R1.00 S48.000 IN M10
HB103YT
Where to buy
Export PDF
Tools
Add to comparison
HB103YT
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
52.940
Product length mm
1344.676
Product width in
2.500
Product width mm
63.500
Sub brand
HYDRO-LINE
Hydro-Line