NZ CYLINDER
NZ10GH5N1KA12000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.750 |
| Product height mm | | 95.250 |
| Product length in | | 19.500 |
| Product length mm | | 495.300 |
| Product width in | | 3.750 |
| Product width mm | | 95.250 |