Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | H | 4.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 13.800 | |
| Product length mm | 350.520 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 |
