Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
SXH009ER
N5F-2.50X18.00-B-1.75-2- N-V-V-1-1
SXH009ER
Tools
Add to comparison
Add to comparison
SXH009ER
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
23.070
Product length mm
585.978
Product width in
4.630
Product width mm
117.602
Sub brand
HYDRO-LINE
Hydro-Line