Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | A | 0.75 inch |
| Mounting style | 10 | Cap fixed clevis |
| Rod material | CARBON STEEL | Carbon steel |
| Port type | 1 | NPTF port |
| Port size | NPTF-0.125 | NPTF-0.125 |
| Cushion location | A | Non cushioned |
| First rod end type | 4 | Male thread on full diameter |
| Model Code 1 | CYL-F-TA---IA-IA-10-00012-S-B- | |
| Model Code 2 | NN-111-44-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Net stroke | 1.00 | |
| Port location | S | Port head 4 cap 4 |
| Rod flats | 2 FLATS | 2 flats |
| Seal type | A | Nitrile seals |
| Series | TA | TA Series- Pneumatic 250 psi |
