Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | XX | Custom mount |
| Port type | 1 | NPTF port |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | H | Cushion head 3 cap 0 |
| Customer end thread length | 5.5 | 5.5 |
| Customer end thread size | .750-16 | .750-16 |
| Extra rod projection | 00 | No extra rod projection |
| Gross stroke | 030 | 3.00 inch |
| Model Code 1 | TBXXEHXA1AAY10010 | |
| Net stroke | 3.00 | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Port head 3 cap 2 |
| Rod flats | 2 FLATS | 2 flats |
| Seal Type | A | Nitrile seals |
| Series | TB | TB Series- Hydraulic 1000 psi |
| Switch location | A | No switch |
| Test pressure PSI | 1000 | |
| Working pressure PSI | 1000 |
