EH series electrohydraulic cylinders-product-category

EH series electrohydraulic cylinders

Danfoss electrohydraulic cylinders (EH series) simplify your supply chain by combining a high-performance cylinder, a precision feedback transducer, and a control valve mounted in a single package. For advanced closed-loop motion control, Danfoss valves can be mounted onto the configured cylinder and adjusted to your precise specifications.

Features and benefits

  • Machined manifold
  • Precision solid-state position transducer with optional cast aluminum cover
  • Case-hardened chrome-plated piston rod with application-specific rod cartridge, seal assembly, and piston sealing system
  • Significant cost savings over custom assemblies and simple, fast installation and maintenance
  • Eliminates leaks, piping problems, and waste
  • Offers maximum durability and extended seal life
  • Enables distributors and OEMs to source cylinder and control valve from a single supplier

Applications

  • Press manufacturing 
  • Alternative energy 
  • Forestry 
  • Civil 
  • Oil and gas
  • Processing
  • Aerospace