![Heavy-duty mill-type cylinders - Imperial EM series and ISO 6022 metric IM series-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F238522%2FID443036155419-0101.jpg&w=3840&q=75)
Heavy-duty mill-type cylinders - Imperial EM series and ISO 6022 metric IM series
Danfoss mill-duty hydraulic EM and IM series cylinders are designed for extremely demanding environments. Our use of heavy-duty, high-yield-strength steel ensures maximal durability throughout the cylinder and flange.
Features and benefits
- Customizable
- Fully adjustable cushioning system and captive cushion screws
- Heavy-duty, high-yield-strength steel throughout the cylinder and flange
- Threaded and welded flange designs available
- Exceptional performance and durability
- Special wear bands eliminate metal-to-metal contact
- Case-hardened, chrome-plated piston rod
Applications
- Arc furnaces
- Slab casters
- Rolling mills
- Coating lines
Explore our configuration tool for the Danfoss Imperial EM series.
Products shown: 0