Danfoss logo
IHM and TV series heavy-duty tie-rod ISO 6149 metric cylinders-product-category

IHM and TV series heavy-duty tie-rod ISO 6149 metric cylinders

Danfoss heavy-duty tie-rod ISO 6149 metric IHM series and TV series cylinders are crafted with durable gray iron bearings for long-lasting strength and performance. Special wear bands eliminate metal-to-metal contact to further extend cylinder life and increase load-carrying capability.

Features and benefits

  • Meet ISO industry standards
  • Crafted with durable gray iron bearings
  • Fully adjustable cushioning system to optimize deceleration
  • Captive cushion screws prevent accidental removal while still allowing easy adjustment
  • Full range of ports for piping flexibility
  • Special wear bands eliminate metal-to-metal contact
  • Case-hardened, chrome-plated piston rod

 

Applications

  • Plastics
  • Rubber molding equipment
  • Machine tool
  • Entertainment
  • Primary metals