Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | N | 8.00 inch |
| Mounting style | 09 | Head rectangle |
| Bore Diameter | N | 8.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 78.75 | 78.75 inch |
| Mounting style | 09 | Head rectangle |