Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12035485
CYLINDER NZ B7.00 R3.00 S10.00 IN M14
12035485
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
12035485
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bore Diameter
M
7.00 inch
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Gross stroke
10.00
10.00 inch
Mounting style
14
Cap rectangle