Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | N | 8.00 inch |
| Bore Diameter | N | 8.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 20.00 | 20.00 inch |
| Series | NZ | NZ series-hydraulic 3000 psi |