Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | N | 8.00 inch |
| Mounting style | 07 | Head rectangular flange |
| Bore Diameter | N | 8.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 13.00 | 13.00 inch |
| Mounting style | 07 | Head rectangular flange |