
CYLINDER NZ B1.50 R0.63 S4.00 IN M10, CYL-F-NZ---IC-IC-10-00040-C-B-NC-114-22-B33-XXXX-XXX-X-0000
12035595
Model code: CYL-F-NZ---IC-IC-10-00040-C-B-NC-114-22-B33-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: N series heavy-duty tie-rod NFPA cylinders
12035595
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore Diameter | C | 1.50 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 4.00 | 4.00 inch |
| Model Code 1 | CYL-F-NZ---IC-IC-10-00040-C-B- | |
| Model Code 2 | NC-114-22-B33-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Mounting style | 10 | Cap fixed clevis |
| Series | NZ | NZ series-hydraulic 3000 psi |