Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore Diameter | 2.50 | 2.50 inch |
| Brand | DANFOSS | Danfoss |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer end thread length | 1.125 | 1.125 |
| Customer end thread size | M24X3.0 6G | M24X3.0 6G |
| Customer part number | 5026041 | |
| First rod end type | 2M | Male modified |
| Head Port Location | 1 | Head port location1 |
| Model Code 1 | N5R-2.50X27.95-N-1.38-2M-S-H-R | |
| Model Code 2 | -1-1-HA06F0 | |
| Mounting style | R | Cap rectangular flange |
| Net stroke length | 27.95 | 27.95 inch |
| Paint specification | 7632 | Black paint |
| Piston seal | R | Cast iron rings |
| Port Size | SAE#8 | SAE#8 |
| Port Type | S | SAE port |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 35.200 | |
| Product length mm | 894.080 | |
| Product width in | 5.375 | |
| Product width mm | 136.525 | |
| Rod flats | 2 FLATS | 2 flats |
| Rod seal | H | Urethane Ultra-Seal |
| Serial number | 199120866-001 | 199120866-001 |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
