Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore diameter | 6.00 | 6.00 inch |
| Brand | DANFOSS | Danfoss |
| Cap port location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer end thread length | 2.75 | 2.75 |
| Customer end thread size | M64X6 | M64X6 |
| Customer part number | 10384781 | |
| First Rod End Type | 2M | Male modified |
| Head port location | 1 | Head port location1 |
| Model Code 1 | N5P-6.00X3.16-N-3.50-2M-X-X-X- | |
| Model Code 2 | 1-1-HA0GKE | |
| Mounting style | P | Cap rectangular |
| Net stroke length | 3.16 | 3.16 inch |
| Paint specification | 7632 | Black paint |
| Piston seal | X | Custom piston seal |
| Port size | SAE#16 | SAE#16 |
| Port type | X | Custom port |
| Rod flats | 2 FLATS | 2 flats |
| Rod seal | X | Custom rod seal |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |
