R series pneumatic medium-duty tie-rod NFPA cylinders-product-category

R series pneumatic medium-duty tie-rod NFPA cylinders

Danfoss pneumatic tie-rod medium-duty NFPA cylinders offer maximal bearing support and wear resistance thanks to the unitized pilot-fitted rod bearing. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles with bore sizes from 2.45 cm to 49 cm [1 in to 20 in].

Features and benefits

  • Removable, unitized, pilot-fitted rod bearing
  • 19 different mounting styles
  • Bore sizes from 2.5 cm to 51 cm [1 in to 20 in]
  • Designed for safety and reliability
  • Rated up to 17 bar [250 psi]
  • Fully adjustable cushioning system and captive cushion screws
  • Chrome-plated steel body tube

Applications

  • Machine tool
  • Metal forming equipment
  • Rubber and plastic molding equipment
  • Packaging equipment
  • Material handling