CYLINDER TA B3.00 R1.00 S2.000 IN M10, CYL-F-TA---IF-IE-10-00020-S-B-NN-113-44-B22-XXXX-XXX-X-0000-product-details

CYLINDER TA B3.00 R1.00 S2.000 IN M10, CYL-F-TA---IF-IE-10-00020-S-B-NN-113-44-B22-XXXX-XXX-X-0000

12035178

Model code: CYL-F-TA---IF-IE-10-00020-S-B-NN-113-44-B22-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---IF-IE-10-00020-S-B-
Model Code 2NN-113-44-B22-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesTATA Series- Pneumatic 250 psi