CYLINDER TA B4.00 R1.25 S11.00 IN M10, CYL-F-TA---IH-IF-10-00110-S-B-NN-114-11-B22-XXXX-XXX-X-0000-product-details

CYLINDER TA B4.00 R1.25 S11.00 IN M10, CYL-F-TA---IH-IF-10-00110-S-B-NN-114-11-B22-XXXX-XXX-X-0000

12035510

Model code: CYL-F-TA---IH-IF-10-00110-S-B-NN-114-11-B22-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---IH-IF-10-00110-S-B-
Model Code 2NN-114-11-B22-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesTATA Series- Pneumatic 250 psi