CYLINDER TB B2.50 R0.75 S10.000 IN M10, CYL-F-TB---IE-ID-10-00100-S-B-NN-113-44-B22-XXXX-XXX-X-0000-product-details

CYLINDER TB B2.50 R0.75 S10.000 IN M10, CYL-F-TB---IE-ID-10-00100-S-B-NN-113-44-B22-XXXX-XXX-X-0000

12041822

Model code: CYL-F-TB---IE-ID-10-00100-S-B-NN-113-44-B22-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterE2.50 inch
Mounting style10Cap fixed clevis
Bore DiameterE2.50 inch
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TB---IE-ID-10-00100-S-B-
Model Code 2NN-113-44-B22-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
Mounting style10Cap fixed clevis
SeriesTBTB Series- Hydraulic 1000 psi