Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | B | 1.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Bore Diameter | B | 1.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | CYL-F-TA---IB-IB-10-00018-S-B- | |
| Model Code 2 | NN-111-11-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Mounting style | 10 | Cap fixed clevis |
| Series | TA | TA Series- Pneumatic 250 psi |