CYLINDER TA B1.50 R0.50 S4.000 IN M10, CYL-F-TA---IC-IB-10-00040-S-B-NN-112-44-CX2-XXXX-XXX-X-0000-product-details

CYLINDER TA B1.50 R0.50 S4.000 IN M10, CYL-F-TA---IC-IB-10-00040-S-B-NN-112-44-CX2-XXXX-XXX-X-0000

12041932

Model code: CYL-F-TA---IC-IB-10-00040-S-B-NN-112-44-CX2-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterC1.50 inch
Mounting style10Cap fixed clevis
Bore DiameterC1.50 inch
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---IC-IB-10-00040-S-B-
Model Code 2NN-112-44-CX2-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
Mounting style10Cap fixed clevis
SeriesTATA Series- Pneumatic 250 psi