CYLINDER TA B1.50 R.50 S1.00 IN M12, CYL-F-TA---IC-IB-12-00010-S-B-NN-112-11-XXX-XXXX-XXX-X-0000-product-details

CYLINDER TA B1.50 R.50 S1.00 IN M12, CYL-F-TA---IC-IB-12-00010-S-B-NN-112-11-XXX-XXXX-XXX-X-0000

12044322

Model code: CYL-F-TA---IC-IB-12-00010-S-B-NN-112-11-XXX-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterC1.50 inch
Mounting style12Cap rectangular flange
Bore DiameterC1.50 inch
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---IC-IB-12-00010-S-B-
Model Code 2NN-112-11-XXX-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
Mounting style12Cap rectangular flange
SeriesTATA Series- Pneumatic 250 psi