CYLINDER TA B2.00 R0.75 S2.75 IN M10, CYL-F-TA---ID-ID-10-0002C-S-B-NN-112-44-B22-XXXX-XXX-X-0000-product-details

CYLINDER TA B2.00 R0.75 S2.75 IN M10, CYL-F-TA---ID-ID-10-0002C-S-B-NN-112-44-B22-XXXX-XXX-X-0000

12046527

Model code: CYL-F-TA---ID-ID-10-0002C-S-B-NN-112-44-B22-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-0-XXXXX

Alternate part number: SXC001ST


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterD2.00 inch
Mounting style10Cap fixed clevis
Bore DiameterD2.00 inch
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---ID-ID-10-0002C-S-B-
Model Code 2NN-112-44-B22-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-0-XXXXX
Mounting style10Cap fixed clevis
SeriesTATA Series- Pneumatic 250 psi