Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product Series | TA-- | Pneumatic threaded- 250 Psi |
| Rod Diameter | IE | 1.00 inch |
| Double/Single Rods | S | Single Rod |
| Unit of Measure | I | Inch |
| Working Stroke | 0004 | 0004 |
| Rod End Type | S | Full male UN thread |
| Stroke Fraction | 8 | 1/2 inch |
| Head Port Location | 1 | Head 1 |
| Cap Port Location | 1 | Cap 1 |
| Cushion | B | Cushion Both Ends |
| Head Cushion Location | 3 | Cushion Head 3 |
| Cap Cushion Location | 3 | Cushion Cap 3 |
| Switches | X | No Switch |
| Head Switch Location | X | No switch at head |
| Cap Switch Location | X | No switch at cap |
| Bleeder Type | X | No Bleeder |
| Head Bleeder Location | X | No bleeder at head |
| Cap Bleeder Location | X | No bleeder at cap |
| Gland Drain Head End | X | No gland drain |
| Extra Rod Projection | 000 | 000 |
| Extra rod projection Fraction | 0 | 0 |
| Stop Tube | X | No Stop-Tube |
| Stop Tube Length | 000 | 000 |
| Stop Tube Length Fraction | 0 | 0 |
| Bronze Bushing | X | No |
| No of Flats | 2 | 2 Flats |
| Piston to Rod Joint | X | Standard threaded piston to rod joint |
| Port Plug | P | Plastic Plug- Standard |
| Accessories | XX | No Accessories |
| Trunnion Location | 0000 | 0000 |
| Trunnion Length Fraction | 0 | 0 |
| Sensor Type | X | No transducer |
| Sensor output | X | No Sensor Output |
| Cable option | X | No Cable |
| Cover option | X | No cover |
| Valve pattern | X | No Manifold |
| Working medium | PNE | Pneumatic |
| Accessories | XX | No Accessories |
| Bleeder Type | X | No Bleeder |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bronze Bushing | X | No |
| Cable option | X | No Cable |
| Cap Bleeder Location | X | No bleeder at cap |
| Cap Cushion Location | 3 | Cushion Cap 3 |
| Cap Port Location | 1 | Cap 1 |
| Cap Switch Location | X | No switch at cap |
| Construction Type | TH | Threaded Cylinder |
| Cover option | X | No cover |
| Cushion | B | Cushion Both Ends |
| Double/Single Rods | S | Single Rod |
| Extra Rod Projection | 000 | 000 |
| Extra rod projection Fraction | 0 | 0 |
| Gland Drain Head End | X | No gland drain |
| Head Bleeder Location | X | No bleeder at head |
| Head Cushion Location | 3 | Cushion Head 3 |
| Head Port Location | 1 | Head 1 |
| Head Switch Location | X | No switch at head |
| Mounting Styles | 12 | Cap Rectangular Flange |
| No of Flats | 2 | 2 Flats |
| Piston Seal | N | Normal |
| Piston to Rod Joint | X | Standard threaded piston to rod joint |
| Port Plug | P | Plastic Plug- Standard |
| Pressure (Psi) | A | 250 Psi |
| Product Series | TA-- | Pneumatic threaded- 250 Psi |
| Rod Diameter | IE | 1.00 inch |
| Rod End Type | S | Full male UN thread |
| Rod Material | B | Non case harden piston rod |
| Rod Seal | N | Normal |
| Sensor output | X | No Sensor Output |
| Sensor Type | X | No transducer |
| Series | TA | TA Series- Pneumatic 250 psi |
| Stop Tube | X | No Stop-Tube |
| Stop Tube Length | 000 | 000 |
| Stop Tube Length Fraction | 0 | 0 |
| Stroke Fraction | 8 | 1/2 inch |
| Switch type | X | No switch |
| Switches | X | No Switch |
| Tie Rod Cut Length (INCH) | 7.370 | 7.370 |
| Tie Rod Cut Length (MM) | 188 | 188 |
| Trunnion Length Fraction | 0 | 0 |
| Trunnion Location | 0000 | 0000 |
| Unit of Measure | I | Inch |
| Valve pattern | X | No Manifold |
| Working medium | PNE | Pneumatic |
| Working Pressure (Psi) | 250 | 250 Psi |
| Working Stroke | 0004 | 0004 |