Product specifications
Characteristic | Value |
---|---|
Accessories | No Accessories |
Bleeder Type | No Bleeder |
Bore Diameter | 2.00 inch |
Boredia Conversion | 2.00 inch |
Bronze Bushing | No |
Cable option | No Cable |
Cap Bleeder Location | No bleeder at cap |
Cap Cushion Location | Cushion Cap 2 |
Cap Port Location | Cap 4 |
Cap Switch Location | No switch at cap |
Cover option | No cover |
Cushion | Cushion Both Ends |
Double/Single Rods | Single Rod |
Extra Rod Projection | 000 |
Extra Rod proj 0 add Model cod | 00 |
Extra rod projection Fraction | 0 |
Gland Drain Head End | No gland drain |
Head Bleeder Location | No bleeder at head |
Head Cushion Location | Cushion Head 2 |
Head Port Location | Head 4 |
Head Switch Location | No switch at head |
Helper Character Material desc | CYLINDER |
MFG Model | Super BOM/Routing |
Modelcode01 Body | CYL-B-TA---ID-00020-0000 |
Modelcode01 CAP | CYL-C-TA---ID-ID-10-112- |
Modelcode01 Head | CYL-H-TA---ID-ID-10-112- |
Modelcode01 Piston Rod | CYL-P-TA---ID-ID-00020-S-B-B- |
Modelcode01 Stop Tube | CYL-S-TA---ID-ID-0000 |
Modelcode01 Tierod | CYL-T-TA---ID-10-00020-0000 |
Modelcode02 CAP | 4-2-XX-XX |
Modelcode02 Head | 4-2-XX-XX |
Modelcode02 Piston Rod | X-0000-0000-2-XXXXX |
Mounting Styles | Cap Fixed Clevis |
No of Flats | 2 Flats |
Piston Rod Cut Length (INCH) | 10.120 |
Piston Rod Cut Length (MM) | 258 |
Piston Rod Finish Length (MM) | 10.060 |
Piston Seal | Normal |
Piston to Rod Joint | Standard threaded joint |
Port Plug | Plastic Plug- Standard |
Port Size | NPTF-.250 |
Port type | Standard NPTF |
Pressure (Psi) | 250 Psi |
Product Family | Standard |
Product Series | TA Series Cylinders |
Product View (Switch) | Global (Standard) |
RMA Price Condition for Factor | CYL-RMA-TA--IDSB |
Rod Diameter | 0.75 inch |
Rod End Type | Full male UN thread |
Rod Material | Non case harden piston rod |
Rod Seal | Normal |
Roddia conversion | 0.75 inch |
STK Price Condition for Factor | CYL-STK-TA--IDIDS |
Sensor Type | No transducer |
Sensor output | No Sensor Output |
Stop Tube | No Stop-Tube |
Stop Tube 0 add Model cod | 00 |
Stop Tube Length | 000 |
Stop Tube Length Fraction | 0 |
Stroke Fraction | 0 inch |
Stroke Length (Inches) | 2.00 |
Stroke Warning | Refer Catalog for max.stroke |
Switch type | No switch |
Switches | No Switch |
Total Rod Projection (INCH) | 2.000 |
Trunnion Length Fraction | 0 |
Trunnion Loc 0 add Model code | 000 |
Trunnion Location | 0000 |
Tube Cut Length (INCH) | 5.313 |
Tube Cut Length (MM) | 135 |
Tube Finish Length (INCH) | 5.188 |
Tube Finish Length (MM) | 132 |
Unit of Measure | Inch |
Valve pattern | No Manifold |
Working Pressure (Psi) | 250 Psi |
Working Stroke | 0002 |
Working medium | Pneumatic |