Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Mounting style | 15 | Intermediate trunnion |
| Port Type | 1 | NPTF port |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | X | Custom cushion location |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 4 | Male thread on full diameter |
| Gross stroke | 060 | 6.00 inch |
| Intermediate trunion location | 10.26 | |
| Model Code 1 | TA15HXBA1AAF0416 | |
| Net stroke | 6.00 | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Port head 3 cap 2 |
| Rod flats | 2 FLATS | 2 flats |
| Seal type | A | Nitrile seals |
| Series | TA | TA Series- Pneumatic 250 psi |
| Switch location | A | No switch |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 |