Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | F | 3.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Port type | 1 | NPTF port |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 4 | Male thread on full diameter |
| Gross stroke | 050 | 5.00 inch |
| Model Code 1 | TB10FABX1AAT6724 | |
| Net stroke | 5.00 | |
| Paint specification | 7388 | Flat black enamel |
| Port location | K | Port head 3 cap 2 |
| Rod flats | 2 FLATS | 2 flats |
| Seal Type | X | Custom seal |
| Series | TB | TB Series- Hydraulic 1000 psi |
| Switch location | A | No switch |
| Test pressure PSI | 1000 | |
| Working pressure PSI | 1000 |