Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | K | 5.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Port type | 1 | NPTF port |
| Port size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 2 | Female thread |
| Gross stroke | 100 | 10.00 inch |
| Model Code 1 | TA10KAAA1XAY1008H | |
| Net stroke | 10.00 | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Rod flats | 2 FLATS | 2 flats |
| Seal Type | A | Nitrile seals |
| Series | TA | TA Series- Pneumatic 250 psi |
| Switch location | A | No switch |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 |