Danfoss logo
  • Menu
  • Products
  • Tools
  • Documentation
  • Where to buy
  • Support
  • Home
  • Products
  • Electric converters, machines, and systems
  • Electric machines

Electric machines

Danfoss Editron electric machines are based on synchronous reluctance assisted permanent magnet (SRPM) or permanent magnet synchronous machine (PMSM) technology. They can work as generators or as motors and are designed for harsh operating environments.

  • Multipurpose machines category image

    Multipurpose machines

    Our electric SRPM motors offer high torque and efficiency at low speed with compact dimensions and light weight. The motors are available in various speed and torque ratings: EM-PMI with power up to 1,000 kW and EM-PME outer rotor machines with power up to 50 kW. These machines can function as traction motors in heavy machinery; propulsion motors in marine applications, and variable-speed generators for hybrid vehicles or marine vessels.

  • About Danfoss
  • Release notes
  • Privacy policy
  • Terms of use
  • General information
  • LinkedIn
  • Twitter
  • Facebook
  • YouTube
  • Instagram